Gear loading station
![](/fileadmin/_processed_/c/1/csm_ZIM_BIL_SYS_KOMP6438-01-A__SALL__AIN__V1_4a58b35463.png)
Challenge
In a loading and unloading unit of a tractor manufacturer, semi-finished products (gear wheels) needed to be inserted into a hydraulic expansion chuck of a grinding machine. Other challenges included the machine's internal loading and unloading over a distance of two meters, short cycle times and a large range of components.
Solution
A loading concept was developed as a solution. It consisted of a two-meter servo axis for loading/unloading, a rugged but sensitive XYZ axis compensation module for placing the gear wheels on a clamping mandrel and a 180° swivel unit for changing between semi-finished and finished parts. The large range of components was made possible by a gripper jaw quick-change system.
Highlights and technical data
- IP40
- Pneumatic
- Drive AC servo motor
- Gripping force safety device for spring
Technical Data
Drive type | PNEUELE |
Max. gripping force | 3100 [N] |
Gripping concept | FORM |
Gripping safety device | FED |
Max. stroke | 40 [mm] |
IP class | IP40 |
System weight | 250 [kg] |
Max. workpiece weight | 15 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components